IESNA:LM-63-2002
[TEST]P1443314
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]05/27/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-700-43)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]TPTN-SB1D-940-U-SL3-GM
[LUMINAIRE] TOPTIER NANO SPIDER MOUNT HIGH DENSITY LIGHT SQUARE LED LUMINAIRE 75W 90CRI 4000K w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC
[LAMP] (26) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 75.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_THDi]8.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, POST
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5889.0
TILT=NONE
26 -1 1 73 22 1 1 0.5000 0.5000 0.0000
1.000 1 75.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 
 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
711.5 774.5 704.6 800.5 861.4 928.5 959.4 920.3 938.8 979.9 1020.3 1107.3 1224.4 1325.0 1396.9 
1462.7 1548.3 1633.2 1728.4 1826.3 1901.6 1969.4 2025.5 2142.6 2305.6 2558.3 2726.7 2508.3 1688.6 715.6 
509.5 384.2 306.8 235.6 164.3 94.5 25.3 8.9 8.9 8.9 8.2 7.5 7.5 6.8 6.2 5.5 4.8 4.1 3.4 2.7 2.7 2.7 2.1 2.1 2.1 2.1 1.4 1.4 1.4 
1.4 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
711.5 773.8 719.7 803.9 872.4 929.9 958.0 925.1 962.1 978.5 1023.0 1100.4 1210.0 1324.3 1395.6 
1453.8 1530.5 1620.8 1709.2 1810.5 1896.1 1945.4 2000.9 2104.3 2245.4 2482.3 2676.1 2484.3 1722.2 751.9 
512.2 391.0 306.8 233.5 160.9 95.2 28.1 9.6 8.9 8.9 8.2 8.2 6.8 6.2 5.5 4.8 4.1 4.1 3.4 2.7 2.7 2.1 2.1 2.1 2.1 1.4 1.4 1.4 1.4 
1.4 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
711.5 766.9 761.5 758.0 871.0 933.3 980.6 923.1 945.7 954.6 980.6 1068.2 1177.8 1289.4 1373.0 
1436.6 1505.1 1579.8 1666.0 1743.4 1816.7 1857.8 1888.6 1945.4 2063.9 2287.8 2525.4 2402.8 1811.9 885.4 
561.5 423.2 332.8 251.3 171.2 106.1 50.7 13.0 12.3 11.6 10.3 8.9 7.5 6.2 4.8 4.1 3.4 2.7 2.7 2.1 2.1 2.1 2.1 1.4 1.4 1.4 1.4 1.4 1.4 
0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
711.5 765.6 775.2 740.9 847.1 936.8 940.2 975.8 916.2 930.6 972.4 1012.1 1086.0 1190.1 1336.7 
1394.9 1460.6 1545.5 1631.1 1685.9 1748.2 1782.5 1821.5 1870.8 1974.2 2150.2 2488.4 2527.5 2163.2 1314.1 
672.4 498.5 388.3 296.5 200.0 119.1 54.8 16.4 15.1 13.7 11.0 8.9 7.5 5.5 4.1 3.4 2.7 2.1 1.4 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
711.5 747.8 771.7 762.8 820.4 853.9 981.3 980.6 965.5 958.7 953.2 958.7 984.7 1069.6 1208.6 
1313.4 1396.2 1451.7 1525.7 1604.4 1703.7 1739.3 1766.0 1809.2 1907.1 2050.9 2379.6 2743.2 2622.0 2080.3 
1125.8 510.8 333.5 249.9 171.2 103.4 40.4 20.5 18.5 15.7 12.3 9.6 6.8 4.8 3.4 2.1 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
711.5 739.5 738.2 752.6 799.8 845.0 955.3 980.6 1046.3 1056.6 1012.8 990.2 1001.8 1014.8 1063.4 
1164.1 1283.9 1391.4 1420.9 1420.2 1470.9 1598.2 1687.3 1780.4 1908.4 2090.6 2398.1 3036.3 3661.5 3782.0 
3425.2 2466.5 1208.6 534.8 268.4 128.7 34.9 24.7 21.9 18.5 14.4 10.3 7.5 4.8 2.7 2.1 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
711.5 752.6 747.1 766.9 803.2 897.0 915.5 960.7 1051.1 1121.0 1158.6 1149.7 1159.3 1164.1 1177.1 
1194.9 1234.6 1291.5 1382.5 1442.8 1543.5 1674.9 1813.3 1968.7 2135.1 2322.7 2604.2 2978.1 3742.9 4862.5 
5446.0 5095.4 4192.8 3001.3 1825.6 588.2 43.8 28.1 25.3 21.2 16.4 11.6 8.2 4.8 2.7 2.1 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
711.5 751.2 747.1 766.3 798.4 887.5 910.1 971.0 1044.3 1119.6 1157.3 1162.7 1164.8 1183.3 1193.6 
1218.2 1262.0 1316.1 1362.0 1453.1 1540.7 1683.8 1857.1 2013.9 2171.4 2354.9 2580.2 2950.7 3723.1 4876.9 
5482.9 5151.5 4154.5 3022.6 1787.2 547.8 41.1 28.8 25.3 21.2 16.4 11.6 8.2 4.8 2.7 2.1 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
711.5 748.5 738.9 767.6 827.9 884.7 938.1 1008.0 1083.3 1122.3 1134.0 1150.4 1188.8 1253.8 1356.5 
1438.7 1533.2 1655.8 1783.1 1916.7 2046.1 2190.6 2283.0 2349.4 2413.1 2452.8 2487.1 2561.7 2732.2 3088.3 
3397.1 3470.4 2847.3 1810.5 817.6 197.9 39.0 30.8 26.7 21.9 17.1 12.3 8.2 4.8 2.7 2.1 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 
0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
711.5 743.0 728.6 741.6 799.1 860.1 961.4 1016.2 1094.9 1133.3 1174.4 1212.0 1231.9 1277.8 1348.3 
1429.8 1512.7 1636.6 1802.3 1977.6 2163.9 2325.5 2435.7 2527.5 2642.5 2728.1 2765.1 2827.4 2961.6 3078.0 
2963.0 2688.4 1937.2 836.8 243.1 92.4 34.2 30.8 26.7 21.9 16.4 11.6 8.2 4.8 2.7 2.1 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.0 0.0 0.0 0.0 
0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
711.5 732.7 717.0 682.0 699.1 773.1 811.4 864.9 923.1 945.0 957.3 963.5 975.1 997.7 1016.9 1025.8 
1040.8 1071.7 1115.5 1187.4 1273.7 1379.8 1495.5 1607.1 1706.4 1810.5 1881.1 1931.7 1961.9 1922.1 1726.3 
1387.3 782.0 249.9 92.4 38.3 11.6 10.3 8.2 6.2 4.1 2.7 2.1 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
711.5 724.5 710.1 663.5 674.5 732.7 764.2 812.1 841.6 834.7 815.6 781.3 732.7 669.7 614.2 558.1 517.7 
488.9 478.0 492.3 528.6 577.9 638.9 701.9 762.8 822.4 873.1 925.1 981.3 958.7 846.4 735.4 431.4 145.9 
60.9 17.1 0.0 0.0 0.0 0.7 0.7 0.7 0.7 0.0 0.0 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 0.7 0.0 0.0 0.0 0.0 0.0 
0.0 
711.5 721.7 691.6 659.4 685.5 703.9 755.3 763.5 766.3 741.6 687.5 614.2 538.2 469.1 415.7 378.0 358.1 
347.9 341.7 341.7 341.7 339.0 334.9 333.5 331.4 325.9 316.4 302.7 282.8 245.1 204.7 175.3 130.8 84.2 52.7 29.4 11.0 
9.6 8.2 6.2 4.8 2.7 2.1 2.1 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 
711.5 712.8 689.6 715.6 675.2 644.4 608.1 568.4 507.4 451.9 416.3 392.4 380.7 373.2 368.4 367.7 367.0 367.7 
359.5 352.7 341.7 328.7 308.1 288.3 269.8 253.4 235.6 217.8 197.9 178.0 155.4 134.9 115.7 96.6 71.2 42.5 24.0 24.0 
20.5 17.8 14.4 11.6 8.9 6.8 5.5 4.1 3.4 2.7 2.1 2.1 2.1 2.1 2.1 1.4 1.4 1.4 1.4 1.4 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 
711.5 704.6 675.9 606.7 547.1 496.5 444.4 410.9 401.3 392.4 386.2 385.5 383.5 386.9 389.6 394.4 393.7 389.6 372.5 
354.7 334.9 318.4 305.4 296.5 283.5 270.5 255.4 241.7 224.6 207.5 189.0 167.1 143.8 115.0 81.5 43.8 22.6 21.9 19.9 
17.1 14.4 11.6 8.9 7.5 6.2 4.8 4.1 2.7 2.1 2.1 2.1 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 
711.5 706.7 649.2 537.5 470.4 404.7 382.8 384.2 395.8 417.0 421.8 418.4 421.1 429.3 438.3 434.8 437.6 438.9 428.7 
410.2 391.7 373.2 356.1 339.6 325.9 311.6 297.2 282.1 263.0 240.4 217.1 191.1 163.7 131.5 90.4 47.9 19.2 19.2 17.8 
15.1 13.0 11.0 8.9 6.8 5.5 4.8 3.4 2.7 2.1 2.1 2.1 1.4 1.4 1.4 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
711.5 703.9 611.5 485.5 408.8 363.6 380.7 397.9 417.0 445.8 471.8 480.7 486.2 480.0 480.7 486.2 488.9 487.6 482.1 
462.9 423.2 408.1 392.4 375.3 356.8 333.5 315.0 294.5 273.2 250.6 226.0 198.6 169.8 137.0 92.4 46.6 15.7 15.7 15.1 
13.7 11.6 9.6 7.5 6.2 4.8 4.1 3.4 2.7 2.1 1.4 1.4 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
711.5 706.0 579.3 450.6 375.9 373.9 382.1 423.2 455.4 496.5 518.4 521.8 521.1 522.5 523.8 525.2 524.5 512.2 462.9 
449.2 433.5 425.2 414.3 407.4 391.7 372.5 349.2 323.2 294.5 266.4 239.0 208.2 175.3 142.4 97.2 48.6 12.3 12.3 11.6 
11.0 9.6 7.5 6.8 4.8 4.1 3.4 2.7 2.1 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
711.5 712.2 547.8 415.7 373.9 375.3 410.2 452.6 499.2 545.1 553.3 544.4 542.3 545.1 542.3 536.9 521.8 470.4 458.1 
441.0 426.6 412.9 408.1 404.7 393.1 371.1 341.0 309.5 278.0 252.0 224.6 194.5 164.3 136.3 180.8 100.0 10.3 10.3 9.6 
8.9 8.2 6.8 6.2 4.8 3.4 2.7 2.1 1.4 1.4 0.7 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
711.5 712.8 535.5 403.3 370.5 395.8 435.5 481.4 547.1 570.4 571.1 563.6 558.1 549.9 537.5 522.5 475.9 447.2 442.4 
420.4 400.6 380.7 371.8 361.6 344.4 323.9 301.3 276.6 251.3 227.3 202.7 173.9 148.6 204.7 130.1 52.0 8.9 8.9 8.9 
8.2 7.5 6.2 5.5 4.8 3.4 2.7 2.1 2.1 1.4 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
711.5 710.1 526.6 394.4 373.2 393.7 454.7 504.7 573.8 591.6 580.0 574.5 564.9 550.6 531.4 504.7 451.3 431.4 433.5 
415.0 384.8 360.9 349.9 331.4 312.3 292.4 270.5 252.7 234.9 218.4 202.0 166.4 165.0 168.5 89.0 40.4 7.5 7.5 7.5 
7.5 6.8 6.2 5.5 4.8 4.1 3.4 2.7 2.1 1.4 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
711.5 715.6 532.1 391.7 371.1 388.9 459.5 512.2 579.3 595.1 584.8 578.6 570.4 556.0 538.2 504.7 453.3 430.0 435.5 
421.1 385.5 360.2 349.2 329.4 308.8 289.0 271.9 252.0 231.5 213.6 189.0 160.2 167.8 166.4 87.7 34.2 6.8 6.8 6.8 
6.8 6.8 6.2 5.5 4.8 4.1 3.4 2.7 2.1 1.4 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
